Products
Service & Support
Industries & Solutions
Company

BCC0LJP

BCC M458-E818-AX0-RM148-005

Bulkheads

Connection 1
M12x1-Female, straight, 8-pin, X-coded
Connection 2
RJ45-Male, straight, 8-pin
Operating voltage Ub
60 VDC / 48 VAC
Rated current (40 °C)
0.5 A
IP rating
IP67/IP20

Product Features

Do you have any questions about the product? Get in touch with us.
This product page contains information for the USA – Balluff Inc., Florence, KY

Quantity scale

Contact request
Key features
Connection 1
M12x1-Female, straight, 8-pin, X-coded
Connection 2
RJ45-Male, straight, 8-pin
Operating voltage Ub
60 VDC / 48 VAC
Rated current (40 °C)
0.5 A
IP rating
IP67/IP20
Approval/Conformity
CE
cULus
WEEE
UKCA
Classifications
ECLASS 10.1
27-44-03-12
ECLASS 11.0
27-44-03-12
ECLASS 12.0
27-44-03-12
ECLASS 13.0
27-44-03-12
ECLASS 14.0
27-44-03-12
ECLASS 4.1
27-14-08-16
ECLASS 5.1.4
27-26-07-08
ECLASS 6.2
27-26-07-08
ECLASS 8.1
27-44-03-12
ECLASS 9.0
27-44-03-12
ECLASS 9.1
27-44-03-12
ETIM 4.0
EC001121
ETIM 5.0
EC002641
ETIM 6.0
EC002641
ETIM 7.0
EC002641
ETIM 8.0
EC002641
ETIM 9.0
EC002641
UNSPSC 11
26121604
UNSPSC 7.0901
26121604
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, and delivery times, our inside sales department will be happy to support you: [email protected]

For Aftersales, Technical Support, Applications and
Product Inquiries we will be happy to support you: [email protected]

Feel free to contact us directly by telephone:

Inside Sales 859-727-2200 - press 1
Presales Tech Support 859-727-2200 - press 2
Aftersales Tech Support 859-727-2200 - press 3


Balluff Inc.

8125 Holton Dr.
Florence, KY 41042

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue