Products
Service & Support
Industries & Solutions
Company

Incremental

3 versions

Order code
Reference signal Interface Resolution absolute Read distance Operating voltage Ub Housing material Connection type IP rating Approval/Conformity Order Code
Actions
one reference point, Pole-periodic, without reference signal Digital A/B (RS422), Analog Sin/Cos (1 Vpp ± 0,35 V) 1 µm, 2 µm, 5 µm, 10 µm 0.01...0.35 mm 4.75...5.25 VDC Metal Cable IP67 UKCA, cURus, CE, WEEE
one reference point, Pole-periodic, without reference signal Digital A/B (RS422), Analog Sin/Cos (1 Vpp ± 0,35 V) 1 µm, 2 µm, 5 µm, 10 µm, 100 µm, 200 µm, 500 µm, 1000 µm, 2000 µm, 0.9765625 µm, 0.25 µm, 0.5 µm, 20 µm, 25 µm, 50 µm, 250 µm, 2500 µm, 0.48828125 µm, 0.244140625 µm 0.01...1.8 mm 4.75...5.25 VDC Metal Cable, Cable with connector IP67 UKCA, cURus, CE, WEEE
Digital A/B (HTL) 100 µm, 200 µm, 500 µm, 1000 µm, 2000 µm 0.01...2.0 mm 10...30 VDC Plastic Cable IP67 UKCA, cURus, CE, WEEE
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

For all questions concerning commercial topics such as quotations, orders, and delivery times, our inside sales department will be happy to support you: [email protected]

For Aftersales, Technical Support, Applications and
Product Inquiries we will be happy to support you: [email protected]

Feel free to contact us directly by telephone:

Inside Sales 859-727-2200 - press 1
Presales Tech Support 859-727-2200 - press 2
Aftersales Tech Support 859-727-2200 - press 3


Balluff Inc.

8125 Holton Dr.
Florence, KY 41042

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue