All cameras with E2V sensor EV76C661
Description
The EV76C661 sensor from E2V is a monochrome CMOS image sensor with a resolution of 1.3 megapixels. It has a Pipelined / Global shutter in optical 1/1.8 format and a pixel size of 5.3 µm
Technical features
-
ManufacturerE2V
-
Sensor nameEV76C661
-
Structure of the deviceCMOS
-
Image size1/1.8
-
Number of effective pixels1024 (H) x 1280 (W)
-
Pixel size5.3 µm
-
ADC resolution / output10 bit -> 12 bit
Products
| Product | FPS* | Exposure time |
Power Consumption [W] |
DR [dB] | SNR [dB] |
Spectral Sensitivity |
EMVA 1288 |
|---|---|---|---|---|---|---|---|
BVS CA-GX0-0013EG |
60 / 60 / 60 | 10 µs - 1 s | 2.6 | 50.3 | 38.9 |
|
- |
BVS CA-SF1-0013EG |
60 / 60 / 60 | 10 µs - 1 s | 2.4 | 50.5 | 39.0 |
|
* Streaming / Burst Mode / Max. Streaming depending on sensor either with 2x2 binning or decimation (horizontal x vertical)
E2V Megapixel vs. maximum frame rate diagram
Megapixel (MP)
Maximum sensor frame rate (FPS)