All cameras with Sony sensor IMX367
Description
The IMX367 sensor from Sony from the Pregius family is a monochrome CMOS image sensor with a resolution of 19.6 megapixels. It has a Global shutter in optical 4/3 format and a pixel size of 3.45 µm
Technical features
-
ManufacturerSony
-
Sensor nameIMX367
-
Structure of the deviceCMOS
-
Image size4/3
-
Number of effective pixels4432 (H) x 4432 (W)
-
Pixel size3.45 µm
-
ADC resolution / output12 bit -> 12 bit
Products
| Product | FPS* | Exposure time |
Power Consumption [W] |
DR [dB] | SNR [dB] |
Spectral Sensitivity |
EMVA 1288 |
|---|---|---|---|---|---|---|---|
BVS CA-SF4-0196ZC |
19.3 / 22.7 / 77 | 35 µs - 20 s | 4.9 | 70.7 | 40.2 |
|
|
BVS CA-SF4-0196ZG |
19.3 / 22.7 / 77 | 35 µs - 20 s | 4.9 | 70.7 | 40.1 |
|
|
BVS CA-SF5-0196ZC |
19.3 / 22.7 / 77 | 35 µs - 20 s | 4.9 | - | - |
|
- |
BVS CA-SF5-0196ZG |
19.3 / 22.7 / 77 | 35 µs - 20 s | 4.9 | - | - |
|
- |
* Streaming / Burst Mode / Max. Streaming depending on sensor either with 2x2 binning or decimation (horizontal x vertical)
Sony Megapixel vs. maximum frame rate diagram
Megapixel (MP)
Maximum sensor frame rate (FPS)