All cameras with Sony sensor IMX535
Description
The IMX535 sensor from Sony from the Pregius family is a monochrome CMOS image sensor with a resolution of 12.4 megapixels. It has a Global shutter in optical 1/1.1 format and a pixel size of 2.74 µm
Technical features
-
ManufacturerSony
-
Sensor nameIMX535
-
Structure of the deviceCMOS
-
Image size1/1.1
-
Number of effective pixels3008 (H) x 4128 (W)
-
Pixel size2.74 µm
-
ADC resolution / output12 bit -> 12 bit
Products
| Product | FPS* | Exposure time |
Power Consumption [W] |
DR [dB] | SNR [dB] |
Spectral Sensitivity |
EMVA 1288 |
|---|---|---|---|---|---|---|---|
BVS CA-BN4-0124BC |
105.6 / 105.6 / 333 | 4 µs - 20 s | - - - | 69.5 | 39.6 |
|
|
BVS CA-BN4-0124BG |
105.6 / 105.6 / 353 | 4 µs - 20 s | - - - | 69.4 | 39.6 |
|
|
BVS CA-GT1-0124BC |
99.5 / 101.8 / 329 | 4 µs - 20 s | 19.0 | 69.6 | 39.6 |
|
- |
BVS CA-GT1-0124BG |
99.5 / 101.8 / 341 | 4 µs - 20 s | 19.0 | 69.8 | 39.7 |
|
- |
BVS CA-GW1-0124BC |
188.3 / 188.3 / 606 | 3 µs - 20 s | - - - | - | - |
|
- |
BVS CA-GW1-0124BG |
188.3 / 188.3 / 606 | 3 µs - 20 s | - - - | - | - |
|
- |
* Streaming / Burst Mode / Max. Streaming depending on sensor either with 2x2 binning or decimation (horizontal x vertical)
Sony Megapixel vs. maximum frame rate diagram
Megapixel (MP)
Maximum sensor frame rate (FPS)