All cameras with Sony sensor IMX900
Description
The IMX900 sensor from Sony from the Pregius family is a monochrome CMOS image sensor with a resolution of 3.2 megapixels. It has a Global shutter in optical 1/3.1 format and a pixel size of 2.25 µm
Technical features
-
ManufacturerSony
-
Sensor nameIMX900
-
Structure of the deviceCMOS
-
Image size1/3.1
-
Number of effective pixels1552 (H) x 2064 (W)
-
Pixel size2.25 µm
-
ADC resolution / output12 bit -> 12 bit
Products
| Product | FPS* | Exposure time |
Power Consumption [W] |
DR [dB] | SNR [dB] |
Spectral Sensitivity |
EMVA 1288 |
|---|---|---|---|---|---|---|---|
BVS CA-SF5-0032BC |
64.8 / 64.8 / 212 | 7 µs - 20 s | 2.0 | - | - |
|
- |
BVS CA-SF5-0032BG |
64.8 / 64.8 / 215 | 7 µs - 20 s | 2.0 | - | - |
|
- |
BVS CA-GV1-0032BC |
94.8 / 94.8 / 215 | 4 µs - 20 s | 3.9 | 64.0 | 39.9 |
|
|
BVS CA-GV1-0032BG |
94.8 / 94.8 / 300 | 4 µs - 20 s | 3.9 | 64.4 | 40.0 |
|
|
BVS CA-GX0-0032BC |
37 / 64.8 / 148.2 | 7 µs - 20 s | 2.8 | 63.8 | 39.8 |
|
|
BVS CA-GX0-0032BG |
37 / 64.8 / 148.2 | 7 µs - 20 s | 2.8 | 64.5 | 40.0 |
|
|
BVS CA-SF2-0032BC |
64.8 / 64.8 / 212 | 7 µs - 20 s | 2.0 | 64.2 | 39.9 |
|
|
BVS CA-SF2-0032BG |
64.8 / 64.8 / 215 | 7 µs - 20 s | 2.0 | 64.5 | 40.1 |
|
* Streaming / Burst Mode / Max. Streaming depending on sensor either with 2x2 binning or decimation (horizontal x vertical)
Sony Megapixel vs. maximum frame rate diagram
Megapixel (MP)
Maximum sensor frame rate (FPS)