BIC0073

Inductive couplers for power supply

Typecode:

BIC 1P0-P25A0-Q120AE-SA3A50

Loading...
Function
Power only
Transmission distance
0...4 mm
Component
Base
Connection
Connector, 7/8", 5-pin
Rated operating voltage Ue
24 VDC
24 VDC
Housing material
Aluminum, black anodized
Dimension
120 x 45 x 120 mm
Ambient temperature
-10...50 °C
IP rating
IP67
Technical documentation

Mandatory accessories

Power Supplies

Single-Ended Cordsets

Double-Ended Cordsets

ECLASS 10.1
27-04-07-01
ECLASS 11.0
27-04-07-01
ECLASS 4.1
27-04-90-90
ECLASS 5.1.3
27-04-90-90
ECLASS 5.1.4
27-04-90-90
ECLASS 6.2
27-04-90-90
ECLASS 8.1
27-04-90-90
ECLASS 9.0
27-04-07-01
ECLASS 9.1
27-04-07-01
ETIM 4.0
EC002714
ETIM 5.0
EC002714
ETIM 6.0
EC002714
ETIM 7.0
EC002714
UNSPSC 11
39121019
UNSPSC 7.0901
39121019

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.


Balluff Limited

20 Cheshire Business Park
Cheshire Avenue
Lostock Gralam
Northwich, CW9 7UA