Login

Please register for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Download

BNI003Z

Discontinued

Network blocks for Profibus

Typecode:

BNI PBS-302-102-Z001

This product is currently unavailble in our webshop. Please contact us.

Contact request

Discontinued

Interface
Profibus DP EN 50170
Operating voltage Ub
18...30.2 VDC
Connection (COM 1)
Bus in: M12x1-Male, 5-pin, B-coded
Connection (COM 2)
Bus out: M12x1-Female, 5-pin, B-coded
Connection (supply voltage IN)
7/8"-Male, 5-pin
Connection (supply voltage OUT)
7/8"-Female, 5-pin
Connection slots
8x M12x1-Female, 5-pin, A-coded
Digital inputs
16x PNP, Type 2
Digital outputs
16x PNP
Configurable inputs/outputs
yes
Output current max.
2 A
Current sum US, sensor
9.0 A
Current sum UA, actuator
9.0 A
Housing material
Zinc, Die casting
Dimension
68 x 37.9 x 224 mm
Ambient temperature
-5...70 °C
IP rating
IP67
Technical documentation

Y-Splitters

Double-Ended Cordsets

Rangefinder / tool

Protective covers/ protective housing

Mechanical Accessories

Heartbeat® power supplies with IO-Link interface

Single-Ended Cordsets

Field Attachables

Terminating Resistors

Adapter

T-Splitters

Power supplies for the control cabinet

ECLASS 10.1
27-24-26-02
ECLASS 11.0
27-24-26-02
ECLASS 4.1
27-25-01-01
ECLASS 5.1.3
27-24-26-04
ECLASS 5.1.4
27-24-26-02
ECLASS 6.2
27-24-26-02
ECLASS 8.1
27-24-26-02
ECLASS 9.0
27-24-26-04
ECLASS 9.1
27-24-26-02
ETIM 4.0
EC001599
ETIM 5.0
EC001599
ETIM 6.0
EC001599
ETIM 7.0
EC001599
UNSPSC 11
39121306
UNSPSC 7.0901
39121306

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +44 1606 812777


Balluff Limited

20 Cheshire Business Park
Cheshire Avenue
Lostock Gralam
Northwich, CW9 7UA