Login

Please register for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Download

BFT0001

Available

S-BFT S

Typecode:

BFT 6025-DX001-R02A0A-S4

Loading...
Measuring range
-50...150 °C
Measuring element
Pt1000
Analog output
Analog, resistance
Connection
Connector, M12x1-Male, 4-pin
Installation length from contact surface
25 mm
Process connection
G 1/4" outer
Process connection material
1.4305 stainless steel
Pressure rating max.
50 bar
Ambient temperature
-40...100 °C
IP rating
IP66, IP67
Approval/Conformity
CE
WEEE
Technical documentation
  • Datasheet

  • Disposal

Single-Ended Cordsets

IO-Link sensor/ actuator hubs

Double-Ended Cordsets

Signal converter

ECLASS 10.1
27-20-02-08
ECLASS 11.0
27-20-02-08
ECLASS 4.1
27-20-02-08
ECLASS 5.1.3
27-20-02-08
ECLASS 5.1.4
27-20-02-08
ECLASS 6.2
27-20-02-08
ECLASS 8.1
27-20-02-08
ECLASS 9.0
27-20-02-08
ECLASS 9.1
27-20-02-08
ETIM 6.0
EC002994
ETIM 7.0
EC002994
UNSPSC 11
41112105
UNSPSC 7.0901
41112105