Products
Service & Support
Industries & Solutions
Company

Optical sensors

Wide range of optoelectronic sensors for standard and special applications

Precise object detection with optical sensors

Optical sensors reliably detect the presence of objects and check their shape, color, distance or thickness with high accuracy. Compared to inductive or capacitive proximity switches, optical sensors have a significantly larger detection range. Different surface textures, sizes and colors of objects also require different functional principles and designs.

Our extensive portfolio of optical sensors

Diffuse sensors

Accurate detection of contrast differences, depending on surface, color, or material. Easy installation, flexible alignment, and selectable light types enable precise object detection.

Retroreflective sensors

Reliable object detection regardless of surface, color, or material. Easy installation thanks to integrated transmitter and receiver; available with red light, infrared, or laser.

Through-beam sensors

Objects are detected with precision—regardless of surface, color, or gloss. Separate transmitter and receiver units enable long ranges and high repeatability.

Fork sensors and angle sensors

Factory-adjusted fork and angle light barriers for quick commissioning, high accuracy, and flexible use.

Optical windows

Available in dynamic and static versions; dynamic versions are ideal for counting and detecting fast-moving and disordered parts.

Light bands and light grids

Robust housings, quick deployment, and different signal outputs fulfill various measurement tasks that can be used in parallel—even with large objects and without additional accessories.

Color sensors

Color nuances are reliably detected, defective parts are selected, and consistently high product quality is ensured—high switching frequency, robust construction, and compact housing.

Contrast sensors

Objects are reliably distinguished based on gray values. High switching frequency and different light types enable fast, precise, and flexible applications.

Luminescence sensors

UV light enables the detection of invisible objects or markings. Simple commissioning at the touch of a button and robust, industrial designs ensure reliable applications.

Fiber optic sensors

Flexible, precise, and fast object detection for demanding applications—compact designs and different light types enable maximum customization.

Micromote - optical sensor heads

Modular sensor system for maximum process accuracy and flexible integration. A wide range of sensor heads, compact designs, and flexible cables enable customized solutions.

Photoelectric distance sensors

Precise distance measurement for positioning, material flow, and level control. Non-contact, robust, and flexibly adjustable—with simple parameterization options.

Flexible and reliable solutions for demanding environments

We offer optical sensors with all types of light, from red light and blue light to infrared and laser technology. We also offer variants for different ranges, both with and without background suppression. Numerous designs also guarantee maximum flexibility to cover your applications.

Our optoelectronic sensors are perfectly matched to the requirements of automation, robotics, assembly and handling. We also offer reliable and robust versions for adverse environmental conditions. Our optoelectronic mini sensors, color sensors, light bands and contrast scanners, for example, are available for other special applications.

Product guide for object detection

Tell us what your requirements are and we will tell you which product you need!
To the application
Video thumbnail
Video thumbnail

Application examples

Application examples from various industrial sectors illustrate the wide range of uses for optoelectronic sensors. They are used for object detection, position and distance detection, presence monitoring and in quality and process monitoring tasks. This enables a wide range of requirements in industrial automation to be covered reliably and precisely.

Expertise and advice - contact us

Our team of experts is here to help and advise you. If you are unsure which sensor is best suited to your requirements, we will be happy to help you.
Get in touch with us!

Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue