- Capacitive sensors
- Condition Monitoring sensors with multi-function
- Encoders
- Flow sensors
- Inclination sensors
- Inductive sensors
- Magnetic field sensors
- Magnetically coded sensors
- Magnetostrictive sensors
- Mechanical cam switches
- Position Indicators
- Pressure sensors
- Temperature sensors
- Ultrasonic sensors
- Angle sensors
- Color sensors
- Contrast sensors
- Diffuse and through-beam sensors
- Diffuse sensor with background suppression
- Diffuse sensors
- Fiber-based devices for plastic and glass fibers
- Fork sensors
- Fork sensors plastic
- Light bands
- Light grids
- Micromote - Amplifier for optical sensor heads
- Micromote - optical sensor heads
- Optical windows
- Photoelectric distance sensors
- Plastic and glass fibers for fiber-based devices
- Retroreflective sensors
- Through-beam sensors
Luminescence sensors
Photoelectric sensors
Available in:
1 versions
Our BLT luminescence sensors (with UV light sensor) detect objects that a human cannot see without help. They are useful for detecting invisibly marked products or lubricants that were previously enriched with luminescent particles.
Features
- UV light – no external lamp or light source required
- Programmable with the touch of a button – without separate software
- Robust, industrial-grade configurations
1 Results
Order code | Price | Dimension | Interface | Range | Light type | Connection | Actions |
---|---|---|---|---|---|---|---|
BLT0009BLT 21M-001-P-S4 |
12 x 50 x 42.5 mm | PNP NO/NC | 0...40 mm | Ultraviolet light | Connector, M12x1-Male, 4-pin |
Edit columns
Please select which columns should be displayed.