Login

Please register for your specific price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Company

Power supplies

Reliable and efficient power supply

With us you will find a wide selection of voltages and power levels and thus the right power supply for a reliable and efficient power supply.

For applications in the control cabinet, you can obtain 1- and 3-phase solutions in IP20 design with a wide power range from 3.15 A to 40 A and an optimum price/performance ratio.

With the new generation of our intelligent IP67 field power supplies you get the best from one source: 1 & 3 phase devices in high power classes, IO-Link functionality for condition monitoring and remote parameterization and multiple outputs, available as 7/8" & M12 variants.

Intelligent solutions with predictive maintenance are also offered by our Heartbeat® products. Here, too, the extended diagnostics can be used plant-wide via IO-Link.

Heartbeat® power supply units

  • 24 V, single phase
  • 91W and 192W (Power Boost max. 288W)
  • Short-circuit proof with PowerBoost 150 %
  • Regulatable output voltage
  • Especially low residual ripple of the output voltage
  • Heartbeat® preventative maintenance and condition-based maintenance (Industry 4.0)

Heartbeat® power supply units with IO-Link interface

  • 24 V, single phase
  • 91, 120, 240 and 480 W
  • Short-circuit proof with PowerBoost 150 %
  • Regulatable output voltage
  • Especially low residual ripple of the output voltage
  • Heartbeat® preventative maintenance and condition-based maintenance (Industry 4.0)
  • Further processing of all Heartbeat® information in the superordinate control and diagnostic system via IO-Link
  • LEDs for IO-Link communication
  • IO-Link communication and power supply unit galvanically isolated

Power supplies for the control cabinet

  • Single-phase or three-phase
  • 75…960 W, connected in parallel up to 2.8 kW
  • Regulatable output voltage
  • Alarm LED-output digital
  • Parallel and series operation for the flexible adaptation to the application (type-dependent)
  • Especially low residual ripple of the output voltage
  • Forward or hiccup mode in the event of a short circuit
  • Metal or metal/plastic housing

Field power supplies with IO-Link interface

  • Small IP67 housing without potting
  • Up to 12 A continuous power per channel
  • Over 95 % efficiency
  • Choose 1- or 3-phase units with 7/8" or M12 connectors
  • 2 outputs with 4 fused channels (UA and US separated)
  • Status monitoring and remote parameterization via IO-Link
  • A perfect complement to our networking portfolio of IO-Link masters and hubs