Products
Industries & Solutions
Company
Service & Support

Monitor temperature and pressure in piping systems

BSP pressure sensors and BFT temperature sensors

In the continuous production of electrode slurries for the manufacture of lithium-ion batteries on a large scale, the slurry is pumped into tanks and prepared for coating. Continuous monitoring is required to maintain the correct temperature and pressure in the pipe systems and tanks. Our pressure sensors with or without display and our wetted temperature sensors have proven to be reliable solutions for precisely this purpose.

Features

  • Version with rotatable, easy-to-read display available
  • Versions without display: Compact form factor and high vibration resistance
  • Interfaces: IO-Link, analog signals and switching points
  • Robust M12 connector for easy integration
  • UL and CE approval

Recommended products for monitoring pressure and temperature in piping systems and tanks

BSP00ZW

Flush-mounted pressure sensors with display for applications in the hygiene sector

BFT0012

Contact temperature sensor with rotatable display for flexible installation and ease of use

BFT0005

Contact temperature sensor

BSP00YC

Pressure sensors with display

BSP00ZW

Flush-mounted pressure sensors with display for applications in the hygiene sector

Special characteristics
Washdown
Measuring range
0...5 bar
Accuracy
±0.5 % FSO BFSL
Overload pressure
40 bar
Burst pressure
50 bar
Operating voltage Ub
18...30 VDC
Interface
IO-Link 1.1
Analog output
Analog, voltage/Analog, current selectable 4…20 mA/0…10 V
Switching output
2x PNP/NPN NO/NC switchable
Connection
Connector, M12x1-Male, 4-pin
Process connection
G 1/2" (DIN 3852) front-flush
Process connection material
1.4404 stainless steel
Gasket, material
Fluoroelastomer
Housing material
1.4301 stainless steel
PE, High-density polyethylene
Media temperature
-40...125 °C
Ambient temperature
-40...85 °C
IP rating
IP67, IP69K, when threaded in
Approval/Conformity
CE
UKCA
cULus
Ecolab
WEEE
More product details
BFT0012

Contact temperature sensor with rotatable display for flexible installation and ease of use

Measuring range
-20...80 °C
Measuring element
Pt1000
Operating voltage Ub
15...35 VDC
Analog output
Analog, current 4…20 mA
Switching output
PNP
Connection
Connector, M12x1-Male, 4-pin
Installation length from contact surface
25 mm
Process connection
G 1/2" outer
Process connection material
1.4571 stainless steel
Gasket, material
Fluoroelastomer
Housing material
PC/ABS
TPE-E, PC, 1.4301 stainless steel
Pressure rating max.
150 bar
Ambient temperature
-20...80 °C
IP rating
IP65, IP67
Approval/Conformity
CE
cULus
WEEE
More product details
BFT0005

Contact temperature sensor

Measuring range
-30...150 °C
Measuring element
Pt1000
Operating voltage Ub
10...30 VDC
Analog output
Analog, current 4…20 mA
Connection
Connector, M12x1-Male, 4-pin
Installation length from contact surface
25 mm
Process connection
G 1/4" outer
Process connection material
1.4571 stainless steel
Housing material
1.4571 stainless steel
Pressure rating max.
270 bar
Ambient temperature
-40...85 °C
IP rating
IP67, IP69, IP69K
Approval/Conformity
CE
cULus
WEEE
More product details
BSP00YC

Pressure sensors with display

Measuring range
0...250 bar
Accuracy
±0.5 % FSO BFSL
Overload pressure
400 bar
Burst pressure
750 bar
Operating voltage Ub
18...30 VDC
Interface
IO-Link 1.1
Analog output
Analog, voltage/Analog, current selectable 4…20 mA/0…10 V
Switching output
2x PNP/NPN NO/NC switchable
Connection
Connector, M12x1-Male, 4-pin
Process connection
G 1/4" (DIN 3852)
Process connection material
1.4301 stainless steel
Gasket, material
Fluoroelastomer
Housing material
1.4301 stainless steel
PE, High-density polyethylene
Media temperature
-40...125 °C
Ambient temperature
-40...85 °C
IP rating
IP67, when threaded in
Approval/Conformity
CE
UKCA
cULus
WEEE
More product details

Further application examples in the field of slurry mixing

Discover more topics

Downloads

  • Industry brochure battery industry
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue