Products
Industries & Solutions
Company
Service & Support

Reliably detecting fill levels in battery production

Capacitive sensors

To ensure that storage tanks and containers for raw materials and electrolytes are filled with the required quantities, Balluff offers a wide range of sensors for point level detection. The BCS capacitive sensors reliably detect levels through non-metallic containers and do not require adjustment for conductive media and container wall thicknesses of up to 10 mm. The IO-Link interface offers extended application and setting options. The sensor is easy to install using an industry-standard 3-wire cable. Process monitoring, configuration and error analysis of the IO-Link sensors are carried out in the control system. This optimizes machine processes in terms of time and makes operation significantly more efficient.

Features

  • Detection of fill levels through walls of non-metallic container walls of up to 10 mm
  • For highly conductive media such as acids and alkalis
  • Compensation of foam and residues using Smart Level technology
  • Operating modes: Standard I/O mode (SIO), IO-Link mode

Recommended products for level detection in storage tanks and containers for raw materials and electrolytes

BCS012T

Cubic capacitive proximity switch with teachable switching distance

BCS002M

Capacitive level sensors in cylindrical compact design

BCS00U6

Capacitive proximity switches for object detection made of plastic

BCS012T

Cubic capacitive proximity switch with teachable switching distance

Dimension
34 x 16 x 8 mm
Series
R08
Installation
for flush mounting
Connection
Cable with connector, 4-pin, 0.30 m, PUR
Switching output
PNP Normally open (NO)
Switching frequency
50 Hz
Range
1...8 mm
Sensitivity
Switching distance teachable
Housing material
PP
Material sensing surface
PP
Ambient temperature
-25...70 °C
Operating voltage Ub
12...30 VDC
Approval/Conformity
cULus
CE
UKCA
WEEE
IP rating
IP67
More product details
BCS002M

Capacitive level sensors in cylindrical compact design

Dimension
Ø 8 x 54 mm
Series
M08
Installation
non-flush
Connection
Connector, M8x1-Male, 3-pin
Switching output
PNP Normally open (NO)
Switching frequency
100 Hz
Sensitivity
Switching distance adjustable
Housing material
1.4301 stainless steel
Material sensing surface
PTFE
Ambient temperature
-10...70 °C
Operating voltage Ub
11...30 VDC
Approval/Conformity
CE
cULus
WEEE
UKCA
IP rating
IP65
More product details
BCS00U6

Capacitive proximity switches for object detection made of plastic

Dimension
40 x 40 x 10 mm
Series
Q40
Installation
for flush mounting
Connection
Cable with connector, M8x1-Male, 3-pin, 0.30 m, PUR
Switching output
PNP Normally open (NO)
Switching frequency
100 Hz
Range
1...20 mm
Sensitivity
Switching distance adjustable
Housing material
PBT
Material sensing surface
PBT
Ambient temperature
-5...85 °C
Operating voltage Ub
10...30 VDC
Approval/Conformity
CE
UKCA
cULus
WEEE
IP rating
IP67
More product details

Further application examples in the field of slurry mixing

Discover more topics

Downloads

  • Industry brochure battery industry
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue