Products
Industries & Solutions
Company
Service & Support

Optimizing processes for slurry mixing

IO-Link architecture

By modifying the mixing technology, you can reduce costs while maintaining the same quality, save energy and improve throughput. The efficiency of the electrodes also depends heavily on the mixing conditions and operation. Monitoring and adjusting the temperature and pressure within the production circuit based on an IO-Link architecture guarantees the correct viscosity of the slurry and therefore the best performance of your cell production equipment. IO-Link supports the simple and cost-effective conversion of analog to digital signals to improve the efficiency of the system.

Features

  • IO-Link for analogue signals, process visualization, pressure and temperature sensors
  • Analog hub for cost-efficient signal conversion
  • SmartLight visualization of process target and actual values
  • Monitoring of fill levels

Recommended IO-Link products for optimizing electrode production in battery production

BNI00HL

Network modules for Profinet

BNI007Z

IO-Link sensor/actuator hubs with PA housing

BNI00FW

IO-Link sensor/actuator hubs

BNI00HA

Network modules for EtherCAT

BNI00HL

Network modules for Profinet

Interface
Profinet
Interface IIoT
REST API, MQTT parsed
Auxiliary interfaces
8x IO-Link
Port-class
Type A
Output current max.
2 A
Fast Start-Up (FSU)
yes
Display
no
Operating voltage Ub
18...30.2 VDC
Connection (COM 1)
M12x1-Female, 4-pin, D-coded
Connection (COM 2)
M12x1-Female, 4-pin, D-coded
Connection (supply voltage IN)
7/8"-Male, 5-pin
Connection (supply voltage OUT)
7/8"-Female, 5-pin
Connection slots
8x M12x1-Female, 5-pin, A-coded
Digital inputs
16x PNP, Type 3
Digital outputs
16x PNP
Configurable inputs/outputs
yes
Current sum US, sensor
9.0 A
Current sum UA, actuator
9.0 A
Housing material
Die-cast zinc, nickel-plated
Dimension
68 x 37.9 x 224 mm
Ambient temperature
-25...70 °C
IP rating
IP67
IO-Link version
1.1.3
Safety Hub Support
yes
More product details
BNI007Z

IO-Link sensor/actuator hubs with PA housing

Interface
IO-Link 1.1
Operating voltage Ub
18...30.2 VDC
Connection (COM 1)
M12x1-Male, 4-pin, A-coded
Connection slots
8x M12x1-Female, 5-pin, A-coded
Digital inputs
16x PNP, Type 3
Digital outputs
16x PNP
Configurable inputs/outputs
yes
Extension port
yes
Current sum US, sensor
4 A
Switching current
16x 350 mA
Current sum UA, actuator
4 A
Housing material
PA, Transparent
Dimension
50 x 30.8 x 115 mm
Ambient temperature
-25...70 °C
IP rating
IP67, when threaded in
Transfer rate
COM2 (38.4 kBaud)
Process data cycle min.
3.5 ms
Process data IN
2 bytes
Process data OUT
2 bytes
More product details
BNI00FW

IO-Link sensor/actuator hubs

Interface
Profinet
Auxiliary interfaces
8x IO-Link
Port-class
Type A
Output current max.
2 A
Fast Start-Up (FSU)
yes
Display
no
Operating voltage Ub
18...30.2 VDC
Connection (COM 1)
M12x1-Female, 4-pin, D-coded
Connection (COM 2)
M12x1-Female, 4-pin, D-coded
Connection (supply voltage IN)
7/8"-Male, 5-pin
Connection (supply voltage OUT)
7/8"-Female, 5-pin
Connection slots
8x M12x1-Female, 5-pin, A-coded
Digital inputs
16x PNP, Type 3
Digital outputs
16x PNP
Configurable inputs/outputs
yes
Current sum US, sensor
9.0 A
Current sum UA, actuator
9.0 A
Housing material
Die-cast zinc, nickel-plated
Dimension
68 x 37.9 x 224 mm
Ambient temperature
-5...70 °C
IP rating
IP67
IO-Link version
1.1
Safety Hub Support
yes
More product details
BNI00HA

Network modules for EtherCAT

Interface
EtherCAT
Auxiliary interfaces
8x IO-Link
Port-class
Type A
Output current max.
2 A
Display
no
Operating voltage Ub
18...30.2 VDC
Connection (COM 1)
M12x1-Female, 4-pin, D-coded
Connection (COM 2)
M12x1-Female, 4-pin, D-coded
Connection (supply voltage IN)
7/8"-Male, 5-pin
Connection (supply voltage OUT)
7/8"-Female, 5-pin
Connection slots
8x M12x1-Female, 5-pin, A-coded
Digital inputs
16x PNP, Type 3
Digital outputs
16x PNP
Configurable inputs/outputs
yes
Current sum US, sensor
9.0 A
Current sum UA, actuator
9.0 A
Housing material
Die-cast zinc, nickel-plated
Dimension
68 x 37.9 x 224 mm
Ambient temperature
-5...70 °C
IP rating
IP67
IO-Link version
1.1
More product details

Further application examples in the field of slurry mixing

Discover more topics

Downloads

  • Industry brochure battery industry
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue