Products
Industries & Solutions
Company
Service & Support

Continuously monitor production steps

SmartLight for clear process visualization

Cathode and anode active materials are stored in tanks before they enter the mixer. If you need seamless visualization of the processes in your production line, the SmartLight signal light is the perfect solution. The SmartLight shows trends and patterns so that you can continuously monitor various production steps. The different modes - running light, level, segment and flexi - can be set without mechanical changes. By programming them, you can choose between running light and color gradient or the display of up to five color segments.

Features

  • Extremely flexible: Can be changed during operation without mechanical reconfiguration
  • Easy to install and retrofit anywhere
  • Retrofittable
  • Multicolored, bright LEDs with a wide color spectrum, individually definable
  • With IO-Link for ideal use in IIoT

Recommended smart lights and machine lighting for visualizing production processes

BNI0088

Smart LED signal tower with different numbers of segments

BAV001W

IO-Link control panel

BNI008A

Compact LED signal light with 6 segments and IP67

BNI0082

Smart LED signal towers with different numbers of segments

BAE00ZM

Machine lighting

BNI0088

Smart LED signal tower with different numbers of segments

Principle of operation
Indicator light
Interface
IO-Link 1.1
Operating voltage Ub
18...30.2 VDC
Connection
M12x1-Male, 4-pin
Segments, number max.
3
Predefined colors
Yellow
White
Green
Blue
Red
Orange
Configurable
Function indicator
Chaser
Level indicator
Stack light
Flexi-Mode
Setting
Function indicator
Additional function
Expanded process data
Dimension
60 x 60 x 213 mm
Housing material
PC, Transparent, Cu 15 µm, Ni 15 µm
Die-cast zinc
Mounting part
Screws M18
Ambient temperature
-5...50 °C
IP rating
IP65
Transfer rate
COM2 (38.4 kBaud)
Process data cycle min.
7.2 ms
Process data IN
1 byte Input
Process data OUT
8 bytes
More product details
BAV001W

IO-Link control panel

Principle of operation
IO-Link control panel, 4-way
Dimension
85 x 64 x 199 mm
Ambient temperature min.
-5 °C
Ambient temperature max.
55 °C
Approval/Conformity
CE
WEEE
More product details
BNI008A

Compact LED signal light with 6 segments and IP67

Principle of operation
Indicator light with sound module
Interface
IO-Link 1.1
Operating voltage Ub
18...30.2 VDC
Connection
M12x1-Male, 4-pin
Segments, number max.
3
Predefined colors
Yellow
White
Green
Blue
Red
Orange
Configurable
Function indicator
Chaser
Level indicator
Stack light
Flexi-Mode
Volume max.
95 dB
Setting
Function indicator
Volume
Additional function
Expanded process data
Dimension
60 x 60 x 234.5 mm
Housing material
PC, Transparent, Cu 15 µm, Ni 15 µm
Die-cast zinc
Mounting part
Screws M18
Ambient temperature
-5...50 °C
IP rating
IP30
Transfer rate
COM2 (38.4 kBaud)
Process data cycle min.
7.2 ms
Process data IN
1 byte Input
Process data OUT
8 bytes
More product details
BNI0082

Smart LED signal towers with different numbers of segments

Principle of operation
Indicator light
Interface
IO-Link 1.1
Operating voltage Ub
18...30.2 VDC
Connection
M12x1-Male, 4-pin
Segments, number max.
5
Predefined colors
Yellow
White
Green
Blue
Red
Orange
Configurable
Function indicator
Chaser
Level indicator
Stack light
Flexi-Mode
Setting
Function indicator
Additional function
Expanded process data
Dimension
60 x 60 x 309 mm
Housing material
PC, Transparent, Cu 15 µm, Ni 15 µm
Die-cast zinc
Mounting part
Screws M18
Ambient temperature
-5...50 °C
IP rating
IP65
Transfer rate
COM2 (38.4 kBaud)
Process data cycle min.
7.2 ms
Process data IN
1 byte Input
Process data OUT
8 bytes
More product details
BAE00ZM

Machine lighting

Connection
Connector, M12x1-Male, 4-pin
Version
Machine light
Dimension
Ø 45 x 420 mm
Rated operating voltage Ue DC
24 V
Material
Aluminum Anodized
Borosilicate
Illumination area
380 x 42 mm
Beam angle
120 °
Light type
LED White light diffuse
Light intensity
1450 lm
Color temperature
5000 K
Ambient temperature
-20...40 °C
Approval/Conformity
CE
UKCA
cULus
WEEE
NOM
IP rating
IP67
More product details

Further application examples in the field of slurry mixing

Discover more topics

Downloads

  • Industry brochure battery industry
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue