Precise positioning in the stacking process during cell assembly
BOS photoelectric sensors enable space-saving and high-precision positioning applications
The precise alignment of components such as electrode plates in the stacking process during cell assembly is crucial for an efficient and error-free production process. Our BOS photoelectronic sensors offer an optimal solution for this. With their compact design and high precision, they are ideal for space-saving and reliable positioning tasks. They can be flexibly integrated into existing systems and enable reliable part detection even at high speeds.
Features
- Space-saving design for easy integration even in confined spaces
- High repeat accuracy for precise and reliable positioning
- Fast response times enable use in dynamic processes
- Robust design guarantees a long service life and reliable operation
- Versatile mounting options facilitate adaptation to different applications
Recommended BOS products for cell assembly
Cubic throughbeam photoelectric sensors with different light types
- Special characteristics
- Washdown
- Series
- 21M
- Dimension
- 15.4 x 51.1 x 42.7 mm
- Interface
-
IO-Link: 1.1
Normally open (NO)
Normally closed (NC) - Principle of operation
- Photoelectric sensor
- Principle of optical operation
- Through-beam sensor (receiver)
- Light type
- Red light
- Range
- 0...20 m
- Connection
- Connector, M12x1-Male, 4-pin
- Housing material
-
Zinc, Die casting, Powder coated
Die-cast zinc - Material sensing surface
- PMMA
- Operating voltage Ub
- 10...30 VDC
- Approval/Conformity
-
CE
UKCA
cULus
WEEE
Ecolab
Inexpensive and small entry-level version of our cubic diffuse sensors
- Series
- 5K
- Dimension
- 10.8 x 43.5 x 19.5 mm
- Interface
- PNP: NO/NC
- Principle of operation
- Photoelectric sensor
- Principle of optical operation
- Diffuse sensor, Triangulation
- Special optical feature
- Background suppression
- Beam characteristic
- Focus, typical at 260 mm
- Light spot size
- 0.2 x 0.3 mm at focal point
- Light type
- Laser Red light
- Range
- 20...300 mm
- Connection
- Connector, M8x1-Male, 4-pin
- Housing material
-
PC
PBT - Material sensing surface
- PMMA
- Operating voltage Ub
- 10...30 VDC
- Approval/Conformity
-
cULus
CE
WEEE
UKCA
Vertical through-beam sensors with different types of light
- Series
- R090K
- Dimension
- 10.7 x 43.5 x 19.5 mm
- Interface
- PNP: NO/NC
- Principle of operation
- Photoelectric sensor
- Principle of optical operation
- Through-beam sensor
- Beam characteristic
- Divergent
- Light type
- LED Red light
- Range
- 0...20 m
- Connection
- Connector, M8x1, 4-pin
- Housing material
-
PC
PBT - Material sensing surface
- PMMA
- Operating voltage Ub
- 10...30 VDC
- Approval/Conformity
-
cULus
CE
UKCA
WEEE
Further application examples in cell assembly
Discover more topics
Downloads
-
Industry brochure battery industry