Reliable cell presence detection in battery assembly
BOS photoelectric proximity switches for precise detection and smooth automation
In battery assembly, especially in the production of modules using cell-to-pack technology, the precise detection of the presence of individual battery cells is crucial for a smooth and automated assembly process. Our BOS photoelectric proximity switches reliably detect the presence of cells, regardless of the surface, color or material of the cells. This ensures high process reliability and efficiency in robot-assisted production lines.
Features
- Various ranges available for different assembly requirements
- Precise object detection even with a very close background
- Detection independent of the surface, color or material of the cells, making them versatile in use
- Almost constant scanning range even with different degrees of reflection
Recommended products for battery mounting
Cubic throughbeam photoelectric sensors with different types of light
- Special characteristics
- Washdown
- Series
- 21M
- Dimension
- 15.4 x 51.1 x 42.7 mm
- Interface
-
IO-Link: 1.1
Normally open (NO)
Normally closed (NC) - Principle of operation
- Photoelectric sensor
- Principle of optical operation
- Through-beam sensor (receiver)
- Light type
- Red light
- Range
- 0...20 m
- Connection
- Connector, M12x1-Male, 4-pin
- Housing material
-
Zinc, Die casting, Powder coated
Die-cast zinc - Material sensing surface
- PMMA
- Operating voltage Ub
- 10...30 VDC
- Approval/Conformity
-
CE
UKCA
cULus
WEEE
Ecolab
Inexpensive and small entry-level version of our cubic diffuse sensors
- Series
- 5K
- Dimension
- 10.8 x 43.5 x 19.5 mm
- Interface
- PNP: NO/NC
- Principle of operation
- Photoelectric sensor
- Principle of optical operation
- Diffuse sensor, Triangulation
- Special optical feature
- Background suppression
- Beam characteristic
- Focus, typical at 260 mm
- Light spot size
- 0.2 x 0.3 mm at focal point
- Light type
- Laser Red light
- Range
- 20...300 mm
- Connection
- Connector, M8x1-Male, 4-pin
- Housing material
-
PC
PBT - Material sensing surface
- PMMA
- Operating voltage Ub
- 10...30 VDC
- Approval/Conformity
-
cULus
CE
WEEE
UKCA
Vertical through-beam photoelectric sensors with different types of light for hole mounting
- Series
- R81K
- Principle of operation
- Photoelectric sensor
- Principle of optical operation
- Through-beam sensor (Emitter)
- Light type
- Infrared
- Range
- 0.3...20 m
- Connection
- Cable, 2 m, PVC
- Housing material
-
ABS
PMMA - Material sensing surface
- PMMA
- Operating voltage Ub
- 10...30 VDC
- Approval/Conformity
-
CE
cULus
UKCA
WEEE - Scope of delivery
- Mounting bracket
Flush-mounted through-beam sensors with different types of light up to 20 m range
- Series
- R090K
- Dimension
- 10.7 x 43.5 x 19.5 mm
- Interface
- PNP: NO/NC
- Principle of operation
- Photoelectric sensor
- Principle of optical operation
- Through-beam sensor
- Beam characteristic
- Divergent
- Light type
- LED Red light
- Range
- 0...20 m
- Connection
- Connector, M8x1, 4-pin
- Housing material
-
PC
PBT - Material sensing surface
- PMMA
- Operating voltage Ub
- 10...30 VDC
- Approval/Conformity
-
cULus
CE
UKCA
WEEE
Further application examples in module and pack assembly
Discover other topics
Downloads
-
Industry brochure battery industry