Similar Illustration
Only CAD model download is supported
Magnetic field sensors for multiple slot shapes
Dimension
25 x 11.9 x 26 mm
Principle of operation
Magnetic field sensor
Connection
M8x1-Male, 3-pin
Application
Object detection
Housing material
Aluminum
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Soon no longer available
|
Recommended successor product
|
Further alternative
|
Further alternative
|
|
|
|
|
|
|
|
| BMF 32M-NS-C-2-S49 | BMF 32M-PS-C-2-S49 | BMF 21K-NS-C-2-S49 | BMF 11M-NS-C-2-SA1-S49 | |
|
-
List price
|
-
List price
|
-
List price
|
-
List price
|
|
| Dimension | 25 x 11.9 x 26 mm | 25 x 11.9 x 26 mm | 11 x 11 x 32 mm | 26 x 15 x 24 mm |
|---|---|---|---|---|
| Principle of operation | Magnetic field sensor | Magnetic field sensor | Magnetic field sensor | Magnetic field sensor |
| Connection | M8x1-Male, 3-pin | M8x1-Male, 3-pin | M8x1-Male, 3-pin | - |
| Application | Object detection |
Round cylinder Pneumatic cylinder with trapezoidal slot |
Pneumatic cylinder with tie rods Pneumatic cylinder with DUO rail Round cylinder Profile cylinder |
- |
| Housing material | Aluminum | Aluminum | PBT | Aluminum |
| Switching output | NPN Normally open (NO) | PNP Normally open (NO) | NPN Normally open (NO) | NPN Normally open (NO) |
| Switching frequency | 10000 Hz | 10000 Hz | 10000 Hz | 10000 Hz |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...85 °C | -25...85 °C | -25...85 °C | -25...70 °C |
| IP rating | IP67 | IP67 | IP67 | IP67 |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
cULus CE UKCA WEEE |
| Mounting part | - | with tube cuff | - | - |
Only CAD model download is supported