Similar Illustration
Only CAD model download is supported
Double-ended cordsets
Connection 1
M12x1-Female, straight, 5-pin, B-coded
Connection 2
M12x1-Male, straight, B-coded
Interface
Profibus
Cable
PUR Shielded violet, 7 m, drag chain compatible
Number of conductors
2
Recommended alternative
BCC0C2R
Double-ended cordsets
BCC M415-M412-3B-329-PS72N1-070
Estimated availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
Discontinued
|
Recommended alternative
|
Further alternative
|
Further alternative
|
|
|
|
|
|
|
|
| BKS-S103/GS103-CP-07 | BCC M415-M412-3B-329-PS72N1-070 | BCC M415-M412-3B-329-PS72N1-080 | BCC M415-M412-3B-329-PS72N1-090 | |
|
-
List price
|
156,51 AUD
List price
|
167,13 AUD
List price
|
177,76 AUD
List price
|
|
| Connection 1 | M12x1-Female, straight, 5-pin, B-coded | M12x1-Female, straight, 5-pin, B-coded | M12x1-Female, straight, 5-pin, B-coded | M12x1-Female, straight, 5-pin, B-coded |
|---|---|---|---|---|
| Connection 2 | M12x1-Male, straight, B-coded | M12x1-Male, straight, 2-pin, B-coded | M12x1-Male, straight, 2-pin, B-coded | M12x1-Male, straight, 2-pin, B-coded |
| Interface | Profibus | Profibus | Profibus | Profibus |
| Cable | PUR Shielded violet, 7 m, drag chain compatible | PUR Shielded violet, 7 m, drag chain compatible | PUR Shielded violet, 8 m, drag chain compatible | PUR Shielded violet, 9 m, drag chain compatible |
| Number of conductors | 2 | 2 | 2 | 2 |
| Cable temperature, fixed routing | -20...70 °C | -40...70 °C | -40...70 °C | -40...70 °C |
| Cable temperature, flexible routing | -20...50 °C | -20...60 °C | -20...60 °C | -20...60 °C |
| Operating voltage Ub | 36 VDC / 30 VAC | 60 VDC / 60 VAC | 60 VDC / 60 VAC | 60 VDC / 60 VAC |
| IP rating | IP68/IP68 | IP67/IP67 | IP67/IP67 | IP67/IP67 |
| Approval/Conformity | CE |
CE cULus WEEE |
CE cULus WEEE |
CE cULus WEEE |
| Rated current (40 °C) | - | 4.0 A | 4.0 A | 4.0 A |
Only CAD model download is supported