Similar Illustration
Only CAD model download is supported
Capacitive level sensors
Dimension
Ø 12 x 50 mm
Series
M12
Installation
non-flush
Connection
Cable, 2.00 m, PUR
Switching output
NPN normally open (NO)
Recommended alternative
BCS0178
Capacitive level sensors
BCS M12K4G1-GOM80G-EP02
Estimated availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
Discontinued
|
Discontinued
Recommended alternative
|
|
|
|
|
|
| BCS M12T4G1-NSM80G-EP02 | BCS M12K4G1-GOM80G-EP02 | |
|
-
List price
|
305,31 AUD
List price
|
|
| Dimension | Ø 12 x 50 mm | Ø 12 x 50 mm |
|---|---|---|
| Series | M12 | M12 |
| Installation | non-flush | non-flush |
| Connection | Cable, 2.00 m, PUR | Cable, 2.00 m, PUR |
| Switching output | NPN normally open (NO) | Push-pull NC(PNP)/NO(NPN) |
| Switching frequency | 100 Hz | 100 Hz |
| Sensitivity | Switching distance adjustable | Switching distance teachable |
| Housing material | 1.4301 stainless steel | 1.4404 stainless steel |
| Material sensing surface | PTFE | PEEK |
| Ambient temperature | -30...70 °C | -10...80 °C |
| Operating voltage Ub | 12...35 VDC | 12...30 VDC |
| Approval/Conformity |
CE cULus WEEE |
CE UKCA cULus WEEE |
| IP rating | IP65 | IP67 |
Only CAD model download is supported