Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Inductive position sensors
Dimension
35 x 35 x 31 mm
Style Housing
block style
Connection
Cable with connector, M12x1-Male, 3-pin, 0.5 m, PUR
Cable shield
yes
Housing material
PA
Product Features
Cable, 2.00 m, PUR
Cable, 2.00 m, PUR
Cable, 2.00 m, PUR
Cable with connector, M8x1-Male, 3-pin, 0.30 m, PUR
Cable with connector, M12x1-Male, 3-pin, 0.5 m, PUR
Cable with connector, M12x1-Male, 3-pin, 0.5 m, PUR
Cable with connector, M12x1-Male, 3-pin, 0.15 m, PUR
Recommended alternative
BIP002K
Inductive position sensors
BIP AD2-T017-01-EB00,5-S4-505
Estimated availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
|
Recommended alternative
|
Further alternative
|
Further alternative
|
|
|
|
|
|
|
|
| BIP AD2-T014-01-EB00,5-S4-505 | BIP AD2-T017-01-EB00,5-S4-505 | BIP AD2-T017-01-EB00,15-S4 | BIP AD2-T017-01-EB01,5-S4-503 | |
|
700,09 AUD
List price
|
664,60 AUD
List price
|
570,03 AUD
List price
|
678,55 AUD
List price
|
|
| Dimension | 35 x 35 x 31 mm | 35 x 35 x 31 mm | 35 x 35 x 31 mm | 35 x 35 x 31 mm |
|---|---|---|---|---|
| Style Housing | block style | block style | block style | block style |
| Connection | Cable with connector, M12x1-Male, 3-pin, 0.5 m, PUR | Cable with connector, M12x1-Male, 3-pin, 0.5 m, PUR | Cable with connector, M12x1-Male, 3-pin, 0.15 m, PUR | Cable with connector, M12x1-Male, 3-pin, 1.50 m, PUR |
| Cable shield | yes | yes | yes | yes |
| Housing material | PA | PA | PA | PA |
| Measuring range | 0...14 mm | 0...17 mm | 0...17 mm | 0...17 mm |
| Analog output | Analog, voltage 0...10 V | Analog, voltage 0...10 V | Analog, voltage 0...10 V | Analog, voltage 0...10 V |
| Output characteristic | Adjustable | Adjustable | Adjustable | Adjustable |
| Repeat accuracy per BWN | ±80 µm | ±50 µm | ±50 µm | ±50 µm |
| Non-linearity max. | ±250 µm | ±250 µm | ±250 µm | ±250 µm |
| Operating voltage Ub | 15...30 VDC | 15...30 VDC | 15...30 VDC | 15...30 VDC |
| Ambient temperature | -25...70 °C | -25...70 °C | -25...70 °C | -25...70 °C |
| IP rating | IP67 | IP67 | IP67 | IP67 |
| Approval/Conformity |
CE UKCA cURus WEEE |
CE UKCA cURus WEEE |
CE UKCA cURus WEEE |
CE cURus WEEE |
| Principle of operation | Inductive positioning system | Inductive positioning system | Inductive positioning system | Inductive positioning system |
Only CAD model download is supported