Similar Illustration
Only CAD model download is supported
Cylinder sensors for multiple slot shapes
Slot type
T-slot
Dimension
23.5 x 5 x 5.5 mm
Principle of operation
Magnetic field sensor
Cable
PUR, 2 m
Housing material
PA 12
Recommended alternative
BMF00AU
Cylinder sensors for multiple slot shapes
BMF 235K-NS-C-2A-PU-02
Estimated availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
|
Recommended alternative
|
|
|
|
|
|
| BMF 235K-NO-C-2A-PU-02 | BMF 235K-NS-C-2A-PU-02 | |
|
80,11 AUD
List price
|
80,11 AUD
List price
|
|
| Slot type | T-slot | T-slot |
|---|---|---|
| Dimension | 23.5 x 5 x 5.5 mm | 23.5 x 5 x 5.5 mm |
| Principle of operation | Magnetic field sensor | Magnetic field sensor |
| Cable | PUR, 2 m | PUR, 2 m |
| Housing material | PA 12 | PA 12 |
| Switching output | NPN normally closed (NC) | NPN normally open (NO) |
| Switching frequency | 3000 Hz | 3000 Hz |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...85 °C | -25...85 °C |
| IP rating | IP67 | IP67 |
| Approval/Conformity |
cULus CE UKCA WEEE |
CE UKCA cULus WEEE |
| Application | - | Pneumatic cylinder with T-slot. For dimensions, see sketch in product view. |
| Mounting part | - | can be installed in T-slot from above |
Only CAD model download is supported