Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
For T-slot and multiple switching points (teach function)
Slot type
T-slot
Dimension
23.5 x 6.2 x 5 mm
Principle of operation
Magnetic field sensor
Connection
M8x1-Male, 4-pin
Cable
PUR, 0.3 m
This product is part of the Classic portfolio, that meanss
extended availability
transparent conditions
no New Design-In (NNDI)
Recommended alternative
BMF00L7
Cylinder sensors for multiple slot shapes
BMF 235K-H-PO-C-A2-S75-00,3
Estimated availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
|
Discontinued
Recommended alternative
|
|
|
|
|
|
| BMF 235K-H-NO-C-A2-S75-00,3 | BMF 235K-H-PO-C-A2-S75-00,3 | |
|
195,47 AUD
List price
|
195,47 AUD
List price
|
|
| Slot type | T-slot | T-slot |
|---|---|---|
| Dimension | 23.5 x 6.2 x 5 mm | 23.5 x 6.2 x 5 mm |
| Principle of operation | Magnetic field sensor | Magnetic field sensor |
| Connection | M8x1-Male, 4-pin | M8x1-Male, 4-pin |
| Cable | PUR, 0.3 m | PUR, 0.3 m |
| Application | Pneumatic cylinder with T-slot. For dimensions, see sketch in product view. | Pneumatic cylinder with T-slot. For dimensions, see sketch in product view. |
| Mounting part | can be installed in T-slot from above | can be installed in T-slot from above |
| Teach function | 2 switching points | 2 switching points |
| Housing material | PA 12 | PA 12 |
| Switching output | NPN normally closed (NC) | PNP normally closed (NC) |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...80 °C | -25...80 °C |
| IP rating | IP67 | IP67 |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
Only CAD model download is supported