Products
Service & Support
Industries & Solutions
Career
Company

24.07.2024

An RFID processor for LF, HF, and UHF, with IIoT capability

Bring your machines and systems into the IIoT with MQTT and REST API

RFID processor with IIoT capability

With the increasing importance of smart factories, efficient and transparent networking of your machines and systems is essential. With our BIS V multi-frequency RFID processors, you can easily integrate your RFID solution into the Industrial Internet of Things (IIoT). Benefit from cost reductions and production increases thanks to optimized processes and increased transparency on the store floor. Take advantage of the opportunities offered by digitalization and make your production fit for the future!

Intelligent device integration and data acquisition

The intelligent processors utilize the widely used and cross-company standardized MQTT communication interface and REST API protocol to transmit factory data to higher-level IT systems. These widely-used open standards simplify implementation and standardization.The collected data is then evaluated in the MES or ERP systems to visualize results or generate instructions for action.

1. BIS0131 | 2. BIS01FE | 3. BNI007F | 4. BIS00UL | 5. BIS015Z

Read/write heads (LF, HF, UHF) of your choice can be connected to the 4 RFID ports of the BIS V IIoT for maximum flexibility in your application. Additional IO-Link devices can also be connected to the integrated IO-Link master port.

You can configure the BIS V IIoT and the connected components quickly and intuitively via the graphical user interface in the browser and the REST API. The new "Formatted reading" feature also allows you to convert your binary data from the data carrier into a desired format. This allows you to achieve seamless integration into your MES or ERP system. This is because the individual configuration of data structures, content and output formats makes additional conversion programs or manual reformatting superfluous.

Additional UHF tools, such as loop filters for data pre-processing and filtering or PowerScan, assist you in the commissioning and operation of your UHF applications.

The devices with compact L-coded M12 supply connections are standardized according to IEC 61076-2-111 and represent a future-oriented solution for your RFID applications. We also offer devices with a 7/8" connector.

Versatile

Connect with all RFID technologies (LF, HF, UHF) with just one processor.

Standardized

Thanks to standardized communication interfaces, integration is a breeze.

Equipped for the IIoT

With IT protocols such as MQTT and REST API, you are equipped for the future.

Intuitive

Intuitive web UI and other tools for UHF applications ensure simple parameterization and commissioning.

Features

  • One device to connect all established RFID technologies — LH, HF, UHF
  • Simple IT integration thanks to MQTT and REST API
  • Fast parameterization via Web UI
  • UHF tools such as loop filter and power management to simplify commissioning
  • Individually formatted output of the read data

Find compatible products with our RFID configurator

Create a customized RFID solution in just a few clicks: Find the right products for your application with the help of Balluff's RFID configurator.

Test now

Downloads

  • RFID processors with IIoT capability
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +49 7158 173-555


Balluff GmbH

Zabergäustraße 8
73765 Neuhausen a.d.F.

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue