324,45 EUR
List price
For technical reasons, your individual conditions cannot be retrieved from the server at the moment. The price calculation therefore refers to the list prices. We will take your order. As far as your conditions are retrievable, an invoice with your price will be created and sent to you by e-mail. Payment is therefore currently only possible by invoice.
Availability
Loading...
12 Pc.
- Special characteristics
- Washdown
- Series
- 6K
- Dimension
- 12 x 41.5 x 21.6 mm
- Interface
- Analog, voltage 1…10 V linear rising/falling PNP NO/NC
- Principle of operation
- Photoelectric distance sensor
- Principle of optical operation
- Triangulation
- Beam characteristic
- Divergent
- Light type
- LED, red light
- Light spot size
- Ø 5 mm at 50 mm
- Range
- 10...85 mm
- Accuracy
- ±0.8 % FS
- Repeat accuracy
- 0.59 %FS
- Resolution
- ≤ 0.15 mm
- Connection
- Connector, M8x1-Male, 4-pin
- Housing material
- ABS
- Operating voltage Ub
- 13...30 VDC
- Approval/Conformity
-
CE
cULus
Ecolab
WEEE
-
Datasheet
-
MTTF Certificate
-
Disposal
- ECLASS 10.1
- 27-27-08-01
- ECLASS 11.0
- 27-27-08-01
- ECLASS 5.1.4
- 27-27-08-01
- ECLASS 6.2
- 27-27-08-01
- ECLASS 8.1
- 27-27-08-01
- ECLASS 9.0
- 27-27-08-01
- ECLASS 9.1
- 27-27-08-01
- ETIM 4.0
- EC001825
- ETIM 5.0
- EC001825
- ETIM 6.0
- EC001825
- ETIM 7.0
- EC001825
- UNSPSC 11
- 39121528
- UNSPSC 7.0901
- 39121528