Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Download

BOS01JK

Bestseller

S-BOS 5K D

Typecode:

BOS 5K-PU-LH12-S75

Loading...
Series
5K
Dimension
10.8 x 43.5 x 19.5 mm
Interface
PNP normally open/normally closed (NO/NC)
Principle of operation
Photoelectric sensor
Principle of optical operation
Diffuse sensor, triangulation
Special optical feature
Background suppression
Beam characteristic
Focus, typical at 260 mm
Light type
Laser red light
Light spot size
0.2 x 0.3 mm at focal point
Range
20...300 mm
Connection
Connector, M8x1-Male, 4-pin
Housing material
PC
PBT
Material sensing surface
PMMA
Operating voltage Ub
10...30 VDC
Approval/Conformity
cULus
CE
WEEE
UKCA
Trademark
Global
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Mounting bracket for photoelectric sensors

Universal mounting system

Heartbeat® power supplies with IO-Link interface

Single-Ended Cordsets

Double-Ended Cordsets

Power supplies for the control cabinet

ECLASS 10.1
27-27-09-04
ECLASS 11.0
27-27-09-04
ECLASS 5.1.4
27-27-09-04
ECLASS 6.2
27-27-09-04
ECLASS 8.1
27-27-09-04
ECLASS 9.0
27-27-09-04
ECLASS 9.1
27-27-09-04
ETIM 4.0
EC001822
ETIM 5.0
EC001822
ETIM 6.0
EC001822
ETIM 7.0
EC001822
UNSPSC 11
39121528
UNSPSC 7.0901
39121528