222,08 EUR
List price
For technical reasons, your individual conditions cannot be retrieved from the server at the moment. The price calculation therefore refers to the list prices. We will take your order. As far as your conditions are retrievable, an invoice with your price will be created and sent to you by e-mail. Payment is therefore currently only possible by invoice.
Availability
Loading...
Delivery time on request (usually: 3-4 weeks)
- Style Housing
- Ø 30 mm
- Switching output
- PNP normally open/normally closed (NO/NC)
- Connection
- Connector, M12x1-Male, 5-pin
- Housing material
-
Stainless steel
PBT, TPU - Material sensing surface
- PU foam/Epoxy resin/Glass
- Range
- 30...350 mm
- Switching frequency
- 25 Hz
- Approval/Conformity
-
cULus
CE
WEEE
UKCA - Ambient temperature
- -25...70 °C
- IP rating
- IP67
- Repeat accuracy
- ± 0.15 %FS
- Operating voltage Ub
- 9...30 VDC
-
Datasheet
-
MTTF Certificate
-
Disposal
- ECLASS 10.1
- 27-27-08-04
- ECLASS 11.0
- 27-27-08-04
- ECLASS 4.1
- 27-27-08-04
- ECLASS 5.1.3
- 27-27-08-04
- ECLASS 5.1.4
- 27-27-08-04
- ECLASS 6.2
- 27-27-08-04
- ECLASS 8.1
- 27-27-08-04
- ECLASS 9.0
- 27-27-08-04
- ECLASS 9.1
- 27-27-08-04
- ETIM 4.0
- EC001846
- ETIM 5.0
- EC001846
- ETIM 6.0
- EC001846
- ETIM 7.0
- EC001846
- UNSPSC 11
- 41111916
- UNSPSC 7.0901
- 41111916