BMF006U
Cylinder sensors for multiple slot shapes
Typecode:
BMF 307K-PS-C-2-PU-02
Discontinued
You can find the suitable alternative product below
Recommended alternative
BMF00AR
BMF 235K-PS-C-2A-PU-02
- Slot type
- T-slot
- Dimension
- 29 x 6.2 x 4.4 mm
- Principle of operation
- Magnetic field sensor
- Cable
- PUR, 2 m
- Housing material
- LCP
- Switching output
- PNP normally open (NO)
- Switching frequency
- 10000 Hz
- Operating voltage Ub
- 10...30 VDC
- Ambient temperature
- -25...85 °C
- IP rating
- IP67
- Approval/Conformity
-
CE
UKCA
cULus
WEEE
-
Datasheet
-
End of Life Announcement
-
MTTF Certificate
-
Disposal
- ECLASS 10.1
- 27-27-01-04
- ECLASS 11.0
- 27-27-01-04
- ECLASS 4.1
- 27-27-01-04
- ECLASS 5.1.3
- 27-27-01-04
- ECLASS 5.1.4
- 27-27-01-04
- ECLASS 6.2
- 27-27-01-04
- ECLASS 8.1
- 27-27-01-04
- ECLASS 9.0
- 27-27-01-04
- ECLASS 9.1
- 27-27-01-04
- ETIM 4.0
- EC002544
- ETIM 5.0
- EC002544
- ETIM 6.0
- EC002544
- ETIM 7.0
- EC002544
- UNSPSC 11
- 41111916
- UNSPSC 7.0901
- 41111916