Login

Please register for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Download

BES02ZR

Available

S-BES G EX

Typecode:

BES G06MD-GNX10B-EV02-EEX

Loading...
Recommended accessories
Dimension
Ø 6.5 x 30 mm
Style Housing
D6.5
Installation
for flush mounting
Range
1 mm
Interface
NAMUR
Switching frequency
2000 Hz
Housing material
Brass, Nickel-free coated
Material sensing surface
PBT/Duroplast
Connection
Cable, 2.00 m, PVC
Operating voltage Ub
7.7...9 VDC
Ambient temperature
-20...70 °C
Ex category
ATEX: 1D (EPL Da)
ATEX: 2D (EPL Db)
ATEX: 2G (EPL Gb)
ATEX: 3D (EPL Dc)
ATEX: 3G (EPL Gc)
ATEX: 1G (EPL Ga)
IP rating
IP67
Approval/Conformity
CE
ATEX
FM
cCSAus
WEEE
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Signal amplifier

ECLASS 10.1
27-27-01-01
ECLASS 11.0
27-27-01-01
ECLASS 4.1
27-27-01-01
ECLASS 5.1.3
27-27-01-01
ECLASS 5.1.4
27-27-01-01
ECLASS 6.2
27-27-01-01
ECLASS 8.1
27-27-01-01
ECLASS 9.0
27-27-01-01
ECLASS 9.1
27-27-01-01
ETIM 4.0
EC002714
ETIM 5.0
EC002714
ETIM 6.0
EC002714
ETIM 7.0
EC002714
UNSPSC 11
41111926
UNSPSC 7.0901
41111926