96,00 EUR
List price
For technical reasons, your individual conditions cannot be retrieved from the server at the moment. The price calculation therefore refers to the list prices. We will take your order. As far as your conditions are retrievable, an invoice with your price will be created and sent to you by e-mail. Payment is therefore currently only possible by invoice.
Availability
Loading...
Immediately available (>50Pc.)
- Series
- 18M
- Dimension
- Ø 18 x 75 mm
- Interface
-
NPN normally open (NO)
NPN normally closed (NC) - Principle of operation
- Photoelectric sensor
- Principle of optical operation
- Diffuse sensor, energetic
- Beam characteristic
- Divergent
- Light type
- LED, red light
- Light spot size
- Ø 50 mm at 600 mm
- Range
- 0...600 mm
- Connection
- Connector, M12x1-Male, 4-pin
- Housing material
- Brass, nickel-plated
- Material sensing surface
- Glass, anti-glare
- Operating voltage Ub
- 10...30 VDC
- Approval/Conformity
-
CE
UKCA
cULus
WEEE - Scope of delivery
-
2x nut M18x1
User manual
-
Datasheet
-
MTTF Certificate
-
Disposal
- ECLASS 10.1
- 27-27-09-03
- ECLASS 11.0
- 27-27-09-03
- ECLASS 5.1.4
- 27-27-09-03
- ECLASS 6.2
- 27-27-09-03
- ECLASS 8.1
- 27-27-09-03
- ECLASS 9.0
- 27-27-09-03
- ECLASS 9.1
- 27-27-09-03
- ETIM 4.0
- EC001821
- ETIM 5.0
- EC001821
- ETIM 6.0
- EC001821
- ETIM 7.0
- EC001821
- UNSPSC 11
- 39121528
- UNSPSC 7.0901
- 39121528