BUS0002
Ultrasonic sensors with analog output or digital output
Typecode:
BUS M18K0-NWXER-040-S92K
This product is currently unavailble in our webshop. Please contact us.
Contact request
Discontinued
You can find the suitable alternative product below
Recommended alternative
BUS007H
BUS M18M1-GPXI-07/035-S92G-511
- Switching output
- 2x NPN normally open/normally closed (NO/NC)
- Connection
- Connector, M12x1, 5-pin
- Housing material
- PBT
- Material sensing surface
- Epoxy hollow glass sphere/PUR
- Range
- 30...400 mm
- Switching frequency
- 15 Hz
- Approval/Conformity
-
CE
WEEE - Ambient temperature
- -15...70 °C
- IP rating
- IP67
- Repeat accuracy
- 0.2 %FS
- Operating voltage Ub
- 12...30 VDC
-
Datasheet
-
End of Life Announcement
-
Disposal
- ECLASS 10.1
- 27-27-08-04
- ECLASS 11.0
- 27-27-08-04
- ECLASS 4.1
- 27-27-08-04
- ECLASS 5.1.3
- 27-27-08-04
- ECLASS 5.1.4
- 27-27-08-04
- ECLASS 6.2
- 27-27-08-04
- ECLASS 8.1
- 27-27-08-04
- ECLASS 9.0
- 27-27-08-04
- ECLASS 9.1
- 27-27-08-04
- ETIM 4.0
- EC001846
- ETIM 5.0
- EC001846
- ETIM 6.0
- EC001846
- ETIM 7.0
- EC001846
- UNSPSC 11
- 41111916
- UNSPSC 7.0901
- 41111916