Products
Service & Support
Industries & Solutions
Company

Software and Controller

3D Machine Vision

Available in:

1 Series

Discover the 3D Cube - the industrial edge computer that takes 3D cameras to a new level of performance. Thanks to powerful graphics processors, it is ideal for demanding calculations and applications, especially for AI-based software modules such as CADMatch and ItemPickAI.

Equipped with 4 Gigabit Ethernet interfaces, the 3D Cube enables the simultaneous operation of up to 4 cameras. This maximizes your efficiency and opens up new possibilities for your 3D vision applications. The simple parameterization via a user-friendly web interface makes the 3D Cube particularly attractive. Even complex bin picking projects can be realized time-effectively and without programming, saving you valuable time and resources

Features

  • Industrial edge computer that takes 3D cameras to a new level of performance
  • Easy operation thanks to user-friendly, web-based user interface
  • UserSpace allows you to install your own software components
  • Plug-and-play installation

1 Series

Series
Software Module Interface Mounting part Connection (supply voltage IN)
Actions
Basis Software, SilhouetteMatch, EKIBridge, Basis Software, ItemPick, Basis Software, CADMatch, Basis Software, BoxPick, Basis Software, ItemPick, EKIBridge, Basis Software, CADMatch, EKIBridge, Basis Software, SilhouetteMatch, Basis Software, BoxPick, EKIBridge, Basis Software, EKIBridge, Basis Software, BoxPick+Match 1 x Gigabit Ethernet (external connection)
4x Gigabit Ethernet (camera interface)
Display Port, 4 x USB 3.0
Damped bracket for wall and rail mounting 3-pin terminal block
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +44 1606 812777


Balluff Limited

20 Cheshire Business Park
Cheshire Avenue
Lostock Gralam
Northwich, CW9 7UA

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue