Login

Please register for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Download

BIP000C

Available

S-BIP E

Typecode:

BIP ED2-B070-03-S75

Loading...
Dimension
92.5 x 21 x 22 mm
Style Housing
block style
Connection
Connector, M8x1-Male, 4-pin
Housing material
PBT
Measuring range
0...70 mm
Analog output
Analog, voltage 0...10 V Analog, current 4...20 mA
Output characteristic
Adjustable
Repeat accuracy per BWN
±80 µm
Non-linearity max.
±300 µm
Operating voltage Ub
16...30 VDC
Ambient temperature
-25...85 °C
IP rating
IP67
Approval/Conformity
CE
UKCA
cURus
WEEE
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Mechanical Accessories

Clamp bracket without fixed stop

ECLASS 10.1
27-27-07-02
ECLASS 11.0
27-27-07-02
ECLASS 4.1
27-27-07-02
ECLASS 5.1.3
27-27-07-02
ECLASS 5.1.4
27-27-07-02
ECLASS 6.2
27-27-07-02
ECLASS 8.1
27-27-07-02
ECLASS 9.0
27-27-07-02
ECLASS 9.1
27-27-07-02
ETIM 4.0
EC001818
ETIM 5.0
EC001818
ETIM 6.0
EC001818
ETIM 7.0
EC001818
UNSPSC 11
41111926
UNSPSC 7.0901
41111926