Login

Please register for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Download

BCS012L

Available

S-BCS R

Typecode:

BCS R08RRE-NOMFHC-EP02

Loading...
Recommended accessories
Dimension
34 x 16 x 8 mm
Series
R08
Installation
flush with container outer wall
Connection
Cable, 2.00 m, PUR
Switching output
NPN normally closed (NC)
Switching frequency
10 Hz
Sensitivity
teachable depending on media
Function
Smart Level 50
Additional features
Electrically conductive media
Foam and residue compensation
Housing material
PP
Material sensing surface
PP
Ambient temperature
-25...70 °C
Operating voltage Ub
12...30 VDC
Approval/Conformity
cULus
CE
UKCA
WEEE
IP rating
IP67
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Clamp bracket without fixed stop

ECLASS 10.1
27-27-01-02
ECLASS 11.0
27-27-01-02
ECLASS 4.1
27-27-08-05
ECLASS 5.1.3
27-27-08-05
ECLASS 5.1.4
27-27-01-02
ECLASS 6.2
27-27-01-02
ECLASS 8.1
27-27-01-02
ECLASS 9.0
27-27-01-02
ECLASS 9.1
27-27-01-02
ETIM 4.0
EC002715
ETIM 5.0
EC002715
ETIM 6.0
EC002715
ETIM 7.0
EC002715
UNSPSC 11
41111926
UNSPSC 7.0901
41111926