BOH002M
Micromote - optical sensor heads
Typecode:
BOH AI-R165-011-01-S49F
685,02 EUR
List price
For technical reasons, your individual conditions cannot be retrieved from the server at the moment. The price calculation therefore refers to the list prices. We will take your order. As far as your conditions are retrievable, an invoice with your price will be created and sent to you by e-mail. Payment is therefore currently only possible by invoice.
Availability
Loading...
Delivery time on request (usually: 3-4 weeks)
Discontinued
You can find the suitable alternative product below
Recommended alternative
BOH00FF
BOH AI-R180-037-02-S49F
- Series
- R165
- Dimension
- 110 x 10 x 15 mm
- Interface
- for analog amplifier
- Principle of operation
- Optical sensor head
- Principle of optical operation
- Through-beam sensor
- Special optical feature
- Light array
- Light type
- LED infrared
- Active length AL 1
- 80 mm
- Range
- 50...500 mm
- Connection
- Cable with connector, M8x1-Female, 1 m, PUR
- Housing material
- Aluminium, anodized, black
- Material sensing surface
- PMMA
- Mounting part
- Screw M3
- Smallest part typ.
- 1.50 mm
- Approval/Conformity
-
CE
UKCA
WEEE
-
Datasheet
-
End of Life Announcement
-
Disposal
Mandatory accessories
- ECLASS 10.1
- 27-27-09-05
- ECLASS 11.0
- 27-27-09-05
- ECLASS 5.1.4
- 27-27-09-05
- ECLASS 6.2
- 27-27-09-05
- ECLASS 8.1
- 27-27-09-05
- ECLASS 9.0
- 27-27-09-05
- ECLASS 9.1
- 27-27-09-05
- ETIM 4.0
- EC002549
- ETIM 5.0
- EC002549
- ETIM 6.0
- EC002549
- ETIM 7.0
- EC002549
- UNSPSC 11
- 39121528
- UNSPSC 7.0901
- 39121528