BMF0058
Magnetic field sensors for multiple slot shapes
Typecode:
BMF 305K-PS-C-2-S4-00,2
- Slot type
- variable
- Dimension
- 33.5 x 5 x 10.5 mm
- Principle of operation
- Magnetic field sensor
- Connection
- M12x1-Male, 4-pin, A-coded
- Cable
- PUR, 0.2 m
- Application
- larger actuators
- Mounting part
- Mounting bracket BMF 305-HW*
- Housing material
- LCP
- Switching output
- PNP normally open (NO)
- Switching frequency
- 10000 Hz
- Operating voltage Ub
- 10...30 VDC
- Ambient temperature
- -25...85 °C
- IP rating
- IP67
- Approval/Conformity
-
CE
UKCA
cULus
WEEE
-
Datasheet
-
MTTF Certificate
-
Disposal
Mandatory accessories
- ECLASS 10.1
- 27-27-01-04
- ECLASS 11.0
- 27-27-01-04
- ECLASS 4.1
- 27-27-01-04
- ECLASS 5.1.3
- 27-27-01-04
- ECLASS 5.1.4
- 27-27-01-04
- ECLASS 6.2
- 27-27-01-04
- ECLASS 8.1
- 27-27-01-04
- ECLASS 9.0
- 27-27-01-04
- ECLASS 9.1
- 27-27-01-04
- ETIM 4.0
- EC002544
- ETIM 5.0
- EC002544
- ETIM 6.0
- EC002544
- ETIM 7.0
- EC002544
- UNSPSC 11
- 41111916
- UNSPSC 7.0901
- 41111916