Machine lights

For optimal lighting conditions

Robust lighting can be used in a variety of ways. Whether in the machine, in washing systems, on workbenches or test benches, the long-life LED machine lights ensure optimum lighting conditions everywhere.

Features

  • Shock- and vibration-proof, thermally and mechanically highly rated
  • Suitable for harsh environments (protection class IP67)
  • Easy installation with inexpensive standard M12 plug-in connection
  • Homogeneous, large area and, for diffuse versions, completely non-glare illumination
  • Reduced costs thanks to low energy consumption and high-efficiency LED technology
  • Space-saving, compact, lightweight design with Ø 20 mm or Ø 45 mm
  • 24 VDC instead of 230 VAC: Mandatory grounding eliminated, enhanced occupational safety
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue