Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Download

BIP002A

Available

Inductive position sensors

Typecode:

BIP AD0-F007-01-EP00,5-S4-508

Loading...
Dimension
25.5 x 35 x 31 mm
Style Housing
block style
Connection
Cable with connector, M12x1-Male, 3-pin, 0.5 m, PUR
Cable shield
no
Housing material
PA
Measuring range
7...14 mm
Analog output
Analog, voltage 0...10 V
Repeat accuracy per BWN
±50 µm
Non-linearity max.
±250 µm
Operating voltage Ub
15...30 VDC
Ambient temperature
-25...70 °C
IP rating
IP67
Approval/Conformity
CE
UKCA
cURus
WEEE
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

No recommended accessories available.
ECLASS 10.1
27-27-07-02
ECLASS 11.0
27-27-07-02
ECLASS 4.1
27-27-07-02
ECLASS 5.1.3
27-27-07-02
ECLASS 5.1.4
27-27-07-02
ECLASS 6.2
27-27-07-02
ECLASS 8.1
27-27-07-02
ECLASS 9.0
27-27-07-02
ECLASS 9.1
27-27-07-02
ETIM 4.0
EC001818
ETIM 5.0
EC001818
ETIM 6.0
EC001818
ETIM 7.0
EC001818
UNSPSC 11
41111926
UNSPSC 7.0901
41111926

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +32 (0)16 792970


Balluff Benelux

Hintham 117d
5246 AE Rosmalen, Netherlands

Please contact us:
[email protected]