Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Download

BES02K0

Available

S-BES M MF

Typecode:

BES M12MF1-PSC30A-S04G-W01

Loading...
Dimension
Ø 12 x 50 mm
Style Housing
M12x1
Installation
for flush mounting
Range
3 mm
Switching output
PNP normally open (NO)
Switching frequency
2000 Hz
Housing material
Brass, PTFE coated
Material sensing surface
Ceramic
Connection
Connector, M12x1-Male, 4-pin
Operating voltage Ub
10...30 VDC
Ambient temperature
-25...70 °C
Magnetic field immune
magnetic field immune (AC/DC)
IP rating
IP67
Approval/Conformity
CE
cULus
WEEE
UKCA
Additional features
Weld immune
Factor 1
Technical documentation
  • Datasheet

  • Disposal

Double-Ended Cordsets

Cover caps

Universal brackets

Clamp bracket with fixed stop

Universal mounting system

Heartbeat® power supplies with IO-Link interface

Single-Ended Cordsets

Power supplies for the control cabinet

ECLASS 10.1
27-27-01-01
ECLASS 11.0
27-27-01-01
ECLASS 4.1
27-27-01-01
ECLASS 5.1.3
27-27-01-01
ECLASS 5.1.4
27-27-01-01
ECLASS 6.2
27-27-01-01
ECLASS 8.1
27-27-01-01
ECLASS 9.0
27-27-01-01
ECLASS 9.1
27-27-01-01
ETIM 4.0
EC002714
ETIM 5.0
EC002714
ETIM 6.0
EC002714
ETIM 7.0
EC002714
UNSPSC 11
41111926
UNSPSC 7.0901
41111926

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +32 (0)16 792970


Balluff Benelux

Hintham 117d
5246 AE Rosmalen, Netherlands

Please contact us:
[email protected]