Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Download

BOW0034

S-BOW B

Typecode:

BOW B-1616-DU-C-S75

Loading...
Series
B
Dimension
15 x 210 x 214 mm
Active window (PL x AL)
160 × 160 mm
Interface
PNP static NO/NC NPN static NO/NC
Principle of operation
Optical window sensor
Principle of optical operation
Through-beam sensor
Beam characteristic
Divergent
Light type
Infrared
Connection
Connector, M8x1-Male, 4-pin
Housing material
Aluminium, anodized, black
Material sensing surface
PMMA
Operating voltage Ub
15...30 VDC
Approval/Conformity
CE
UKCA
WEEE
Technical documentation
  • Datasheet

  • Disposal

Double-Ended Cordsets

Single-Ended Cordsets

ECLASS 10.1
27-27-09-11
ECLASS 11.0
27-27-09-11
ECLASS 5.1.4
27-27-09-11
ECLASS 6.2
27-27-09-11
ECLASS 8.1
27-27-09-11
ECLASS 9.0
27-27-09-11
ECLASS 9.1
27-27-09-11
ETIM 4.0
EC002720
ETIM 5.0
EC002720
ETIM 6.0
EC002720
ETIM 7.0
EC002721
UNSPSC 11
39121528
UNSPSC 7.0901
39121528

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.


Balluff Benelux

Hintham 117d
5246 AE Rosmalen, Netherlands

Please contact us:
[email protected]

Contact us by telephone:
+32 (0)16 792970