Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Download

BFO000T

S-BFO 18A GT

Typecode:

BFO 18A-LAA-UZG-20-3

Loading...
Recommended accessories
Version
M5, standard
Reference base unit
BFB M18M-011-P-S4
Fiber type material
Glass
Cable length L
3 m
Material jacket
PUR
Range
200 mm
Ambient temperature
-20...85 °C
Active surface, fibers
Bundle Ø 1.0 mm
Active surface, fiber arrangement
Homogeneous bundle
IP rating
IP67
Technical documentation
  • Datasheet

Mandatory accessories

Fiber-based device

ECLASS 10.1
27-27-36-06
ECLASS 11.0
27-27-36-06
ECLASS 4.1
27-27-90-03
ECLASS 5.1.3
27-27-92-03
ECLASS 5.1.4
27-27-92-08
ECLASS 6.2
27-27-92-08
ECLASS 8.1
27-27-92-08
ECLASS 9.0
27-27-36-06
ECLASS 9.1
27-27-36-06
ETIM 4.0
EC002651
ETIM 5.0
EC002651
ETIM 6.0
EC002651
ETIM 7.0
EC002651
UNSPSC 11
41112103
UNSPSC 7.0901
41112103

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +32 (0)16 792970


Balluff Benelux

Hintham 117d
5246 AE Rosmalen, Netherlands

Please contact us:
[email protected]