Login

Please register for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Download

BCS0133

Bestseller
Available

S-BCS Q

Typecode:

BCS Q40BBAA-GPCFHC-EP02

Loading...
Recommended accessories
Dimension
40 x 40 x 10 mm
Series
Q40
Installation
flush with container outer wall
Connection
Cable, 2.00 m, PUR
Switching output
PNP/NPN/push-pull NO/NC Programmable
Switching frequency
10 Hz
Sensitivity
media-dependent, adjustable
Function
Smart Level 50
Additional features
Electrically conductive media
Foam and residue compensation
Housing material
PBT
Material sensing surface
PBT
Ambient temperature
-5...85 °C
Operating voltage Ub
10...30 VDC
Approval/Conformity
CE
UKCA
cULus
WEEE
IP rating
IP67
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Universal mounting system

ECLASS 10.1
27-27-01-02
ECLASS 11.0
27-27-01-02
ECLASS 4.1
27-27-08-05
ECLASS 5.1.3
27-27-08-05
ECLASS 5.1.4
27-27-01-02
ECLASS 6.2
27-27-01-02
ECLASS 8.1
27-27-01-02
ECLASS 9.0
27-27-01-02
ECLASS 9.1
27-27-01-02
ETIM 4.0
EC002715
ETIM 5.0
EC002715
ETIM 6.0
EC002715
ETIM 7.0
EC002715
UNSPSC 11
41111926
UNSPSC 7.0901
41111926