Login

Please register for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Download

BCS012P

Bestseller
Available

S-BCS R

Typecode:

BCS R08RRE-PIMFHC-EP00,3-GS04

Loading...
Dimension
34 x 16 x 8 mm
Series
R08
Installation
flush with container outer wall
Connection
Cable with connector, M12x1-Male, 4-pin, 0.30 m, PUR
Switching output
PNP normally open (NO)
Switching frequency
10 Hz
Interface
IO-Link 1.1
Sensitivity
teachable depending on media
Function
Smart Level 50
Additional features
Electrically conductive media
Foam and residue compensation
Housing material
PP
Material sensing surface
PP
Ambient temperature
-25...70 °C
Operating voltage Ub
18...30 VDC
Approval/Conformity
cULus
CE
UKCA
WEEE
IP rating
IP67
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Profinet

Clamp bracket without fixed stop

ECLASS 10.1
27-27-01-02
ECLASS 11.0
27-27-01-02
ECLASS 4.1
27-27-08-05
ECLASS 5.1.3
27-27-08-05
ECLASS 5.1.4
27-27-01-02
ECLASS 6.2
27-27-01-02
ECLASS 8.1
27-27-01-02
ECLASS 9.0
27-27-01-02
ECLASS 9.1
27-27-01-02
ETIM 4.0
EC002715
ETIM 5.0
EC002715
ETIM 6.0
EC002715
ETIM 7.0
EC002715
UNSPSC 11
41111926
UNSPSC 7.0901
41111926