Login

Please register for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Download

BAE00LC

Available

Amplifiers for capacitive sensor heads

Typecode:

BAE SA-CS-027-YI-BP00,3-GS04

Loading...
Recommended accessories
Dimension
10.5 x 45 x 75.5 mm
Connection
Cable with connector, M12x1-Male, 4-pin, 0.30 m, PUR
Switching output
PNP/NPN NO/NC programmable
Switching frequency
50 Hz
Interface
IO-Link 1.1
Housing material
PBT
Ambient temperature
-10...70 °C
Operating voltage Ub
18...30 VDC
Approval/Conformity
CE
UKCA
cULus
WEEE
IP rating
IP40
Time function
On/off delay time programmable
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Double-Ended Cordsets

ECLASS 10.1
27-27-01-02
ECLASS 11.0
27-27-01-02
ECLASS 4.1
27-27-08-05
ECLASS 5.1.3
27-27-08-05
ECLASS 5.1.4
27-27-01-02
ECLASS 6.2
27-27-01-02
ECLASS 8.1
27-27-01-02
ECLASS 9.0
27-27-01-02
ECLASS 9.1
27-27-01-02
ETIM 4.0
EC002715
ETIM 5.0
EC002715
ETIM 6.0
EC002715
ETIM 7.0
EC003015
UNSPSC 11
41111926
UNSPSC 7.0901
41111926