Login

Please register for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Download

BUS0066

Soon no longer available

S-BUS M12

Typecode:

BUS M12M1-PPX-05/024-S04G

Loading...

to be discontinued
You can find the suitable alternative product below

Style Housing
Ø 12 mm
Switching output
PNP normally open/normally closed (NO/NC)
Connection
Connector, M12x1-Male, 4-pin
Housing material
Nickel-plated brass, nickel-plated
PBT
Material sensing surface
PU foam/Epoxy resin/Glass
Range
40...350 mm
Switching frequency
20 Hz
Approval/Conformity
cULus
CE
WEEE
UKCA
Ambient temperature
-25...70 °C
IP rating
IP67
Repeat accuracy
± 0.15 %FS
Operating voltage Ub
10...30 VDC
Technical documentation

Universal brackets

Rangefinder / tool

Single-Ended Cordsets

ECLASS 10.1
27-27-08-04
ECLASS 11.0
27-27-08-04
ECLASS 4.1
27-27-08-04
ECLASS 5.1.3
27-27-08-04
ECLASS 5.1.4
27-27-08-04
ECLASS 6.2
27-27-08-04
ECLASS 8.1
27-27-08-04
ECLASS 9.0
27-27-08-04
ECLASS 9.1
27-27-08-04
ETIM 4.0
EC001846
ETIM 5.0
EC001846
ETIM 6.0
EC001846
ETIM 7.0
EC001846
UNSPSC 11
41111916
UNSPSC 7.0901
41111916