RadarImager

Imaging Radar - 3D imaging system

Available in:

1 versions

The RadarImager is a powerful 3D imaging system based on radar technology that non-destructively scans packaging and makes even hidden objects visible. The Balluff RadarImager reliably detects irregularities, checks for completeness and integrity, and identifies foreign objects – even in opaque materials.

With inline measurement of up to 1 m/s and standardized data transmission via GigE Vision, the RadarImager can be seamlessly integrated into existing production lines. Companies benefit from higher process reliability, reduced machine space, lower recall costs, and significantly improved product quality.

Features and benefits

  • AI-based 3D image evaluation
  • Inline measurement with up to 1 m/s belt speed
  • Data provision in GenICam GenDC standard via Gigabit Ethernet interface in GigE Vision protocol
  • Detection of irregularities
  • Increased process reliability
  • Reduced machine length
  • Reduced recall costs

1 versions

Order code
Order Code Housing material
Actions
BRS0001 PUR, PX 331
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue