Products
Service & Support
Industries & Solutions
Company

Start Condition Monitoring with Vibration Sensors

Using ISO standards to establish baselines and optimize machine health

Anjesh Shekhar
11 Dec 2024 | 19:18 Clock

Reading Time: minutes

IIOT (Industrial internet of things) has gained much traction and attraction in past years. With industries getting their assets online for monitoring purposes and new IO-Link sensors providing a ton of information on a single package, monitoring machines has become economically feasible.

Vibration is one of the most critical metrics regarding the health of machines, providing early detection of potential faults – before they cause damage or equipment failure. But since this is a relatively new field and use case, there is not much information about it. Most customers are confused about where to start. They want a baseline to begin monitoring machines and then finetune them to their use case.

"Vibration is one of the most critical metrics regarding the health of machines..."

One approach to solve this is to hire a vibration expert to determine the baseline and the best location to mount the vibration measuring sensor. Proper setup increases the threshold of getting into condition monitoring as a new user figures out the feasibility of such systems.

I direct my customers to this standardized baseline chart from ISO, so they can determine their own baselines and the best mounting positions for their sensors. The table shows the different standards for severity for different machine classes. These standards detail the baseline vibration and show the best place to mount the sensor based on the machine type.

ISO 7919 Series

Mechanical vibration of non-reciprocating machines
- Measurement on rotating shafts and evaluation criteria

7919-1:1996

Part 1: General Guidelines

7919-2:2001

Part 2: Land-based steam turbines and generators in excess of 50 MW with normal operating speeds of 1500 r/min, 1800 r/min, 3000 r/min and 3600 r/min

7919-3:1996

Part 3: Coupled industrial machines

7919-4:1996

Part 4: Gas turbine sets

7919-5:1997

Part 5: Machines set in hydraulic power generating and pumping plants

ISO 10816 Series

Mechanical vibration
- Evaluation of machine vibration by measurements on non-rotating parts

10816-1: 1995

Part 1: General Guidelines

10816-2: 2001

Part 2: Land-based steam turbines and generators in excess of 50 MW with normal operating speeds of 1500 r/min, 1800 r/min, 3000 r/min and 3600 r/min

10816-3: 1998

Part 3: Industrial machines with normal power above 15kW and nominal speeds between 120 r/min and 15000 r/min when measured in situ

10816-4: 1998

Part 4: Gas turbine sets excluding aircraft derivatives

10816-5: 2000

Part 5: Machines set in hydraulic power generating and pumping plants

10816-6: 1995

Part 6: Reciprocating machines with power ratings above 100kW

10816-7

Part 7: Rotodynamic pumps for industrial application

Table 1 - ISO Standards for Evaluation of Vibration Severity

Keywords

  • Condition monitoring

Did you like this post?

0

Share this post

Author

Anjesh Shekhar

Anjesh Shekhar

Anjesh Shekhar is a product marketing manager focused on automation, with experience in IO-Link networking, industrial Ethernet, and modern machine architectures. He works where technology meets the factory floor, helping engineers and manufacturers make practical decisions about connectivity and control systems. His background across sensors, networking blocks, and embedded platforms gives him a clear, grounded view of how real machines run.


28 Contributions

Comment

Discover related topics

More from the author

Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

For all questions concerning commercial topics such as quotations, orders, and delivery times, our inside sales department will be happy to support you: [email protected]

For Aftersales, Technical Support, Applications and
Product Inquiries we will be happy to support you: [email protected]

Feel free to contact us directly by telephone:

Inside Sales 859-727-2200 - press 1
Presales Tech Support 859-727-2200 - press 2
Aftersales Tech Support 859-727-2200 - press 3


Balluff Inc.

8125 Holton Dr.
Florence, KY 41042

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue