Products
Service & Support
Industries & Solutions
Company

04.06.2021

Balluff Adds Compact Magnetic Encoder for Safety Applications

BML SF2 measures lengths up to 48 m, offers repeat accuracy of less than 1 µm

The latest addition to Balluff’s safety portfolio delivers precise, non-contact position measurement for demanding automation applications.

Our BML SF2 magnetic safety encoder measures and transmits safe incremental position information to a connected safety control system using a G interface, an analog signal with 1 Vpp (sin/cos). The G interface is certified for applications up to Safety Integrity Level 2 (SIL 2) per EN 61800-5-2 / EN 62061 / IEC 61508 and Performance Level d (PL d) per EN ISO 13849-1.

With its long measuring length of up to 48 m and repeat accuracy of less than 1 µm, this compact (12 x 13.1 x 35 mm), easy to integrate measuring system has universal application. It is especially useful when mounting tolerances pose a challenge to high system performance. At a mounted distance of up to 1 mm you still achieve a system accuracy of ±12 µm.

The BML SF2 magnetic encoder is an ideal partner in demanding applications, especially those where other distance and angle measurement solutions cannot provide the needed accuracy and installation tolerance. This combined with its IP67 rating makes it well suited in a wide range of industries, including mobility, packaging, food and beverage, metal working, and general factory automation.

Key features

  • Safe: for applications up to Safety Integrity Level 2 (SIL 2) per EN 61800-5-2 / EN 62061 / IEC 61508 and Performance Level d (PL d) per EN ISO 13849-1

  • Universal: measuring lengths up to 48 m, high system accuracy down to ± 12 µm, resolution to 1 µm

  • Reliable: non-contact and wear-free

  • Time saving: generous read distance up to 1.8 mm makes installation easier

  • Ease of integration: extremely compact form factor requires very little space

Questions? Contact our public relations manager at:

Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, and delivery times, our inside sales department will be happy to support you: [email protected]

For Aftersales, Technical Support, Applications and
Product Inquiries we will be happy to support you: [email protected]

Feel free to contact us directly by telephone:

Inside Sales 859-727-2200 - press 1
Presales Tech Support 859-727-2200 - press 2
Aftersales Tech Support 859-727-2200 - press 3


Balluff Inc.

8125 Holton Dr.
Florence, KY 41042

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue