Products
Service & Support
Industries & Solutions
Company

04.06.2021

BML SF2 magnetic encoder system for safety

Simple, compact and universally useful

BML SF2 magnetic encoder system for safety

The BML SF2 magnetic safety encoder system with reliable incremental sin/cos interface is ideal for safety applications. The wear-free system supports the "safe incremental value" function. This means you can implement many safety functions per EN IEC 61800-5-2, such as safe slow speed (SLS) or safe stop 1 (SS1).

With their long measuring length up to 48 m and very high repeat accuracy (< 1 µm) this compact, easy to integrate measuring system has universal application. It stands out especially when mounting tolerances pose a challenge to high system perfor­mance. At a mounted distance of up to 1 mm you still achieve a system accuracy of ±12µm.

Our BML SF2 magnetic encoder is an ideal partner in demanding applications, like in special machine building for cutting and forming machines, and in all applications where other distance and angle measurement solutions cannot provide the needed accuracy and installation tolerance.

Features

  • Safe: for applications up to Safety Integrity Level 2 (SIL 2) per EN 61800-5-2 / EN 62061 / IEC 61508 and Performance Level d (PL d) per EN ISO 13849-1

  • Universal: measuring lengths up to 48 m, high system accuracy down to ± 12 µm, resolution to 1 µm

  • Reliable: non-contact and wear-free

  • Time saving: generous read distance up to 1.8 mm makes installation easier

  • Ease of integration: extremely compact form factor requires very little space

BML SF2 magnetic encoder system for safety

Downloads

Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

For all questions concerning commercial topics such as quotations, orders, and delivery times, our inside sales department will be happy to support you: [email protected]
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
In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue